IESNA:LM-63-2002
[TEST]P1378612
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-850-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 5000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29771.8
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4373.4 4188.6 3955.9 3654.7 3408.4 3230.4 3196.2 3312.5 3627.4 4065.4 4695.0 5331.5 6043.3 6775.6 7302.6 7781.7 8021.3 8199.2 
8404.5 8616.7 8883.6 8952.1 8828.9 9109.5 9704.9 11039.5 12846.4 14461.6 15084.4 13523.9 9349.0 3668.4 1231.9 444.9 
150.6 13.7 0.0 
4373.4 4181.7 3962.7 3668.4 3387.8 3230.4 3209.9 3298.9 3600.0 4079.1 4633.4 5297.3 6043.3 6734.6 7316.3 7795.4 7987.1 8199.2 
8315.6 8637.2 8911.0 8965.8 8931.5 9150.5 9677.5 10902.6 12805.3 14516.3 15193.9 13722.4 9554.3 4202.3 1396.2 499.6 
164.3 13.7 0.0 
4373.4 4216.0 3955.9 3695.8 3449.4 3264.6 3223.6 3285.2 3579.5 3996.9 4551.3 5167.3 5831.2 6529.3 7124.7 7679.1 7952.8 8144.5 
8315.6 8582.5 8911.0 9171.1 9301.1 9492.8 9978.7 11012.1 12736.9 14475.3 15919.4 15029.6 11539.1 5502.6 2046.4 876.0 
205.3 13.7 0.0 
4373.4 4202.3 4024.3 3771.1 3531.6 3339.9 3250.9 3298.9 3476.8 3825.8 4346.0 4879.8 5509.5 6057.0 6707.2 7268.4 7802.3 8212.9 
8377.2 8657.8 9075.3 9355.9 9657.0 9896.6 10430.4 11422.8 13168.0 15625.1 18109.5 19348.2 16227.3 9054.7 3572.6 1348.3 
417.5 20.5 0.0 
4373.4 4229.6 4024.3 3819.0 3600.0 3415.2 3319.4 3326.2 3456.3 3743.7 4174.9 4688.2 5256.3 5803.8 6344.5 6946.8 7617.5 8212.9 
8548.3 8897.3 9342.2 9746.0 10218.2 10676.8 11333.8 12435.7 14557.4 17958.9 21257.7 22907.2 17822.0 10923.2 4845.6 2210.6 
540.7 20.5 0.0 
4373.4 4216.0 4031.2 3853.2 3634.2 3470.0 3346.8 3339.9 3470.0 3736.9 4113.3 4599.2 5092.0 5639.5 6187.1 6789.3 7494.3 8130.8 8603.0 
9136.9 9622.8 10129.3 10676.8 11265.4 12093.5 13469.2 15440.3 18766.5 22195.4 22352.8 16911.7 10717.8 5119.4 2224.3 581.7 20.5 
0.0 
4373.4 4216.0 4085.9 3955.9 3805.3 3661.6 3531.6 3476.8 3524.7 3668.4 3969.6 4339.2 4784.0 5228.9 5817.5 6371.8 7063.1 7795.4 8630.4 
9492.8 10498.8 11504.9 12463.1 13407.6 14427.3 15474.5 16781.7 18171.1 18800.7 15761.9 9677.5 4585.5 1670.0 540.7 150.6 20.5 0.0 
4373.4 4257.0 4195.4 4072.2 3990.1 3887.4 3812.2 3750.6 3730.0 3805.3 3962.7 4209.1 4537.6 4975.7 5530.0 6173.4 6803.0 7562.7 8411.4 
9294.3 10293.5 11210.6 12093.5 12880.6 13551.3 14098.8 13982.5 13140.7 10998.5 7590.1 3271.5 1129.3 574.9 308.0 116.3 27.4 0.0 
4373.4 4291.2 4277.6 4209.1 4174.9 4133.8 4085.9 4058.5 4065.4 4106.5 4195.4 4325.5 4544.5 4893.5 5345.2 5892.8 6556.6 7316.3 8185.5 
9047.9 9882.9 10772.6 11422.8 11874.5 12250.9 12018.2 10854.7 8993.1 6228.1 3285.2 1697.3 944.5 547.5 335.4 136.9 27.4 0.0 
4373.4 4339.2 4332.3 4311.8 4346.0 4346.0 4407.6 4414.4 4510.3 4585.5 4722.4 4886.7 5105.7 5413.7 5844.9 6460.8 7124.7 8048.6 8965.8 
10054.0 11285.9 12408.3 13263.8 13968.8 14085.1 12935.3 10916.3 7788.6 4209.1 2217.5 1293.5 787.1 479.1 287.5 123.2 20.5 0.0 
4373.4 4373.4 4366.5 4435.0 4448.7 4537.6 4599.2 4633.4 4777.2 4900.4 5078.3 5283.6 5577.9 5981.7 6495.0 7111.0 7781.7 8493.5 
9266.9 10142.9 11108.0 11949.8 12613.7 12880.6 12353.6 10574.1 8500.4 5468.4 2689.7 1498.9 924.0 602.3 376.4 198.5 89.0 20.5 0.0 
4373.4 4380.2 4421.3 4476.0 4551.3 4606.1 4640.3 4729.3 4831.9 4934.6 5085.2 5249.4 5482.1 5824.3 6214.4 6625.1 7158.9 7699.6 8301.9 
8917.8 9609.1 10225.1 10642.6 10669.9 10012.9 8541.4 6796.2 4565.0 2176.4 1211.4 773.4 479.1 308.0 164.3 61.6 13.7 0.0 
4373.4 4400.7 4455.5 4523.9 4592.4 4647.1 4708.7 4763.5 4804.6 4886.7 4968.8 5105.7 5249.4 5447.9 5694.3 5920.1 6173.4 6467.7 6768.8 
7083.6 7391.6 7501.1 7316.3 6775.6 5885.9 4708.7 3600.0 2484.4 1444.1 924.0 657.0 451.7 301.1 171.1 61.6 13.7 0.0 
4373.4 4414.4 4482.9 4544.5 4612.9 4647.1 4660.8 4647.1 4606.1 4565.0 4551.3 4558.2 4523.9 4496.6 4393.9 4284.4 4120.1 3928.5 3730.0 
3456.3 3086.7 2696.6 2361.2 2039.5 1779.5 1533.1 1362.0 1177.2 1012.9 876.0 698.1 533.8 383.3 232.7 89.0 13.7 0.0 
4373.4 4441.8 4523.9 4585.5 4626.6 4599.2 4585.5 4517.1 4441.8 4380.2 4284.4 4140.7 3976.4 3846.4 3743.7 3627.4 3470.0 3250.9 2990.9 
2758.2 2463.9 2231.2 2025.9 1854.7 1704.2 1539.9 1396.2 1245.6 1095.1 937.6 773.4 602.3 390.1 246.4 109.5 20.5 0.0 
4373.4 4476.0 4551.3 4592.4 4585.5 4551.3 4489.7 4414.4 4325.5 4195.4 4044.9 3894.3 3764.2 3695.8 3627.4 3517.9 3367.3 3168.8 2949.8 
2737.6 2559.7 2422.8 2320.1 2155.9 1977.9 1806.8 1587.8 1375.7 1177.2 985.5 800.8 622.8 424.3 239.5 116.3 20.5 0.0 
4373.4 4482.9 4585.5 4571.9 4551.3 4496.6 4414.4 4311.8 4188.6 4099.6 3976.4 3873.8 3798.5 3695.8 3600.0 3449.4 3257.8 3100.4 2936.1 
2826.6 2765.0 2771.9 2723.9 2587.1 2409.1 2169.6 1936.9 1697.3 1437.3 1204.6 951.3 780.2 595.4 362.7 184.8 41.1 0.0 
4373.4 4510.3 4578.7 4544.5 4496.6 4448.7 4339.2 4229.6 4120.1 4038.0 3983.3 3921.7 3825.8 3668.4 3490.5 3292.0 3079.8 2901.9 2765.0 
2696.6 2717.1 2737.6 2710.3 2628.1 2477.6 2299.6 2135.4 1971.1 1731.6 1464.6 1266.2 1040.3 828.1 568.1 301.1 54.8 0.0 
4373.4 4517.1 4558.2 4537.6 4462.3 4380.2 4277.6 4181.7 4106.5 4079.1 4038.0 3942.2 3819.0 3586.3 3353.6 3079.8 2847.1 2676.0 2587.1 
2546.0 2552.8 2511.8 2450.2 2327.0 2155.9 2012.2 1868.4 1717.9 1505.7 1362.0 1218.2 1033.5 793.9 561.2 308.0 61.6 0.0 
4373.4 4503.4 4558.2 4469.2 4435.0 4359.7 4250.2 4147.5 4092.8 4085.9 4051.7 3962.7 3730.0 3497.3 3189.3 2915.6 2682.9 2518.6 2450.2 
2429.7 2354.4 2251.7 2149.0 1991.6 1847.9 1704.2 1560.5 1382.5 1238.8 1108.7 999.2 835.0 629.7 465.4 253.2 68.4 0.0 
4373.4 4517.1 4523.9 4469.2 4407.6 4325.5 4243.3 4140.7 4133.8 4113.3 4051.7 3942.2 3709.5 3415.2 3093.5 2819.8 2607.6 2470.7 2381.7 
2320.1 2183.3 2046.4 1930.0 1806.8 1649.4 1512.5 1375.7 1231.9 1115.6 1060.8 1026.6 821.3 574.9 403.8 191.6 34.2 0.0 
4373.4 4503.4 4578.7 4482.9 4414.4 4325.5 4270.7 4195.4 4133.8 4140.7 4065.4 3949.0 3723.2 3442.6 3100.4 2806.1 2648.7 2498.1 2374.9 
2313.3 2155.9 2019.0 1902.7 1786.3 1635.7 1492.0 1348.3 1211.4 1108.7 1054.0 1026.6 725.5 540.7 383.3 198.5 20.5 0.0 
